??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1511.500 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1511. - Clamping Angles
Bill of material
1511.500 Clamping Angles
BESTNR
Ref. No.
1511.500
L1
74 mm
L2
35 mm
L3
50 mm
D1
12 mm
D2
Thread
M 12
Y
12
G
Weight
5950 g
SYSTEM
System
L12
Embedded user actions